Processing table
Channels per device (#) |
FET Pass Device Type |
Input Voltage Range (V) |
Supply Voltage Vcc Range |
Output Current 1 (Max) (A) |
Ron (Typical) (Ohms) |
Rise Time (μs) |
Turn-Off Time (μs) |
IQ |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
Temp. Range |
DLA SMD |
SMD URL |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
Radiation Hardened 10A PMOS Load Switch | 1 | PMOS | 3 - 5.5, 5.5 - 3, 5.5 | 10 | .014 | 625 | 3 | .000024 | 100 | 75 | 86 | 14 | CFP | -55 to +125°C | 5962R1920801V9A, 5962R1920801VXC | 5962-19208 | PROTO, QML Class V (Space) | PSPICE | |
Radiation Hardened 10A NMOS Load Switch | 1 | NMOS | 0 - 3.5, 3.5 | 3-5.5 | 10 | .025 | 2225 | 3 | .0000008 | 100 | 75 | 86 | 14 | CFP | -55 to +125°C | 5962R1921201V9A, 5962R1921201VXC | 5962-19212 | PROTO, QML Class V (Space) | PSPICE |
Radiation Hardened 10A PMOS Load Switch | 1 | PMOS | 3 - 5.5, 5.5 - 3, 5.5 | 10 | .014 | 625 | 3 | .000024 | 75 | 86 | 14 | CFP | -55 to +125°C | 5962L1920802V9A, 5962L1920802VXC | 5962-19208 | PROTO, QML Class V (Space) | PSPICE | ||
Radiation Hardened 10A NMOS Load Switch | 1 | NMOS | 0 - 3.5, 3.5 | 3-5.5 | 10 | .025 | 2225 | 3 | .0000008 | 75 | 86 | 14 | CFP | -55 to +125°C | 5962L1921202V9A, 5962R1921202VXC | 5962-19212 | PROTO, QML Class V (Space) | PSPICE |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product