Processing table
Supply Voltage (V) |
Supply current (mA) |
Number of Controlled Supplies (#) |
Output Type |
Cascadable |
Programmable Delay |
PGOOD Timer |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
Temp. Range |
DLA SMD |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||
Radiation Hardened Quad Power Supply Sequencer | 3 - 13.2, 13.2 - 3, 13.2 | 3.5 | 4 | Enable Open Drain | Yes | Yes | Yes | 100 | 75 | , SEL free | 18 | CFP | -55 to +125°C | 5962R1722501V9A, 5962R1722501VXC | PROTO, QML Class V (Space) | |
Radiation Hardened Quad Power Supply Sequencer | 3 - 13.2, 13.2 - 3, 13.2 | 3.5 | 4 | Enable Open Drain | Yes | Yes | Yes | 75 | , SEL free | 18 | CFP | -55 to +125°C | 5962L1722502V9A, 5962L1722502VXC | PROTO, QML Class V (Space) |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product