Overview
Description
The IS-1825ASRH, IS-1825BSRH, IS-1825BSEH, ISL71823ASRH, and ISL71823BSRH are single event and total dose hardened pulse width modulators designed to be used in high-frequency switching power supplies in either voltage or current-mode configurations. These devices include a precision voltage reference, a low power start-up circuit, a high-frequency oscillator, a wide-band error amplifier, and a fast current-limit comparator. The IS-1825xSRH and IS-1825xSEH feature dual, alternating output operating from zero to less than 50% duty cycle, and the ISL71823xSRH features dual in-phase output operating from zero to less than 100% duty cycle. The B versions of the parts test the delay from clock out to PWM output switching after power has been applied to the modulator (tPWM). The SEH parts are wafer-by-wafer acceptance tested to 50krad(Si) at a low dose rate of <10mrad(Si)/s. Constructed with the Rad Hard Silicon Gate (RSG) dielectrically isolated BiCMOS process, these devices are immune to single-event latch-up and have been specifically designed to provide a high level of immunity to single-event transients. All specified parameters are established and tested for 300krad(Si) total dose performance. The devices are offered in a 16 Ld CDIP or a 20 Ld CDFP and fully specified to across the temperature range of -50 °C to +125 °C.
Features
- Electrically screened to DLA SMD# 5962-02511
- QML qualified per MIL-PRF-38535 requirements
- EH version is wafer-by-wafer acceptance tested to 50krad(Si) LDR
- Oscillator frequency: 1MHz (max)
- High output drive current: 1A peak (typ)
- Low startup current: 300μA (max)
- Undervoltage Lockout
- Start threshold: 8.8V (max)
- Stop threshold: 7.6V (min)
- Hysteresis: 300mV (min)
- Pulse-by-pulse current limiting
- Programmable leading edge blanking
- Radiation Hardness
- High Dose Rate (HDR) (50-300rad(Si)/s): 300krad(Si)
- Low Lose Rate (LDR) (0.01rad(Si)/s): 50krad(Si)
- Latch-up immune (dielectrically isolated)
- SEU immune: LET= 35MeV•cm2/mg
Comparison
Applications
- Voltage or current-mode switching power supplies
- Control of high current MOSFET drivers
- Motor speed and direction control
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
