Renesas' radiation hardened plastic package data converters offer highly precise resolution with best-in-class performance, including Signal-to-Noise Ratio (SNR), Effective Number of Bits (ENOB), Integral Non-Linearity (INL), and Differential Non-Linearity (DNL). These devices are rated for the full military temperature range of -55 °C to +125 °C and maintain robust operation under Heavy Ion exposure and Total Ionizing Dose.
Featured Products
ISL71148SLH
Radiation Hardened 8-Channel 14-Bit 900/480ksps SAR ADC

Product Selector: Rad Hard Plastic Precision A/D Converters
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product Selector