Skip to main content

Hi-Rel Data Converters

Renesas' portfolio of radiation hardened data converters is designed to meet the stringent demands of mission-critical applications where reliability, accuracy, and resilience to radiation are paramount. These advanced converters are engineered to operate in environments exposed to ionizing radiation, ensuring uninterrupted performance in the face of extreme conditions.

Manufacturing & Test Information

Renesas has an unparalleled track record of providing highly reliable, efficient, and accurate space-grade products that fit a wide range of space applications, including satellite communications and space flight systems.

The Total Ionizing Dose (TID) response of semiconductors is a key issue in space applications. Renesas addresses this by performing Radiation Lot Acceptance Testing (RLAT) on all space-grade products. For radiation hardened products, low dose rate and/or high dose rate RLAT is performed on a wafer-by-wafer basis (see part specification for more information). For radiation tolerant products, low dose rate RLAT is performed on a per wafer lot basis. Renesas also designs its space products to handle heavy ion interactions with minimal disruptions to functional operation while mitigating all Single Event Effects (SEE) including Single Event Transients (SET), Upsets (SEU), and destructive events like Burnout and Latch-up (SEB/L).

Renesas' radiation-hardened hermetic and plastic products follow MIL-PRF-38535/QML qualified production flows and are 100% burned-in to ensure the highest reliability. Renesas' radiation-tolerant space plastic products follow an automotive-like production flow to provide robust, cost-sensitive options to support New Space applications.

By leveraging the latest technology, the Intersil space products group is releasing QML Class V, QML Class P, QML Class Q, and radiation tolerant space plastic products that are revolutionizing the Hi-Reliability and space marketplaces.

Categories

Product Selector: Hi-Rel Data Converters

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Technical Brief PDF 356 KB
Brochure PDF 5.02 MB
Application Note PDF 1.47 MB
White Paper PDF 533 KB
4 items

Videos & Training

Tools & Resources