Renesas' Hi-Rel sample and hold amplifiers are engineered to deliver precise signal acquisition and retention in high-reliability applications, including space and defense systems. These amplifiers feature rapid acquisition times, low droop rates, and high accuracy, ensuring stable performance in demanding environments. Their robust design and stringent quality standards make them ideal for applications requiring dependable sample-and-hold functions.
Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.
Precision Signal Capture
Featuring fast acquisition times and low droop rates, they ensure high-accuracy signal retention for critical data acquisition and control systems.
Stable & Consistent Performance
Designed for minimal distortion and low offset voltage, these amplifiers maintain accurate signal representation across a wide range of operating conditions.
High-Reliability Design
Manufactured to meet rigorous standards, these Sample and Hold Amplifiers provide consistent performance and long-term operational stability in extreme environments.