Skip to main content

Hi-Rel Digital Controlled Potentiometers (DCP)

Renesas' Hi-Rel digitally controlled potentiometers (XDCP™) offer precise electronic control over resistance settings, replacing traditional mechanical potentiometers in high-reliability applications. These devices feature integrated resistor arrays and wiper switches, allowing for accurate adjustments via digital interfaces such as I²C or SPI. This digital control facilitates easy calibration and tuning in various applications, including signal processing and parameter adjustments. The non-volatile memory ensures that wiper settings are retained even after power cycles, enhancing system reliability.

Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.

Precision Digital Control

Enables accurate electronic resistance adjustments via I²C or SPI interfaces, eliminating mechanical variability and improving system reliability.

Non-Volatile Memory Retention

Wiper settings are retained through power cycles, ensuring stable and predictable system performance without the need for recalibration.

Designed for Space

Engineered from the ground up for space applications, these Potentiometers mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.

Product Selector: Hi-Rel Digital Controlled Potentiometers (DCP)

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.41 MB 日本語
Brochure PDF 5.02 MB
Application Note PDF 330 KB
Application Note PDF 251 KB
Application Note PDF 503 KB
Application Note PDF 287 KB
6 items

Downloads

Type Title Date
Library EXE 2.56 MB
1 item

Tools & Resources