Skip to main content
Renesas Electronics Corporation

Features

  • Fabricated using P6 SOI process technology
  • Rail-to-rail operation
  • No latch-up
  • Low rDS(ON): <120Ω (maximum)
  • Single supply operation: 3V to 5.5V
  • Adjustable logic threshold control
  • Cold sparing capable: -0.4V to 7V
  • Analog overvoltage range: -0.4V to 7V
  • Switch input off leakage: 120nA
  • Transition times (tAHL): 70ns
  • Break-before-make switching
  • ESD protection ≥5kV (HBM)
  • Passes NASA low outgassing specifications
  • NiPdAu lead finish (Pb-free, Sn-free)
  • Operating temperature range: -55 °C to +125 °C
  • Radiation tolerance
    • LDR (<10mrad(Si/s)): 30krad(Si) (ISL71030M30NZ)
    • LDR (<10mrad(Si/s)): 50krad(Si) (ISL71030M50NZ)
    • SEL/SEB LETTH (V+ = 6.5V): 43MeV•cm2/mg

Description

The ISL71030M is a radiation tolerant, 16-channel multiplexer that is fabricated using the proprietary P6 Silicon-on-Insulator (SOI) process technology to provide excellent latch-up performance. It operates with a single supply range from 3V to 5.5V and has a 4-bit address line plus an enable that can be driven with adjustable logic thresholds to conveniently select one of 16 available channels. An inactive channel is separated from the active channel by a high impedance, which inhibits any interaction between the channels. The ISL71030M low rDS(ON) allows for improved signal integrity and reduced power losses. The ISL71030M is also designed for cold sparing and is excellent for redundancy in high reliability applications. It is designed to provide a high impedance to the analog source in a powered-off condition, making it easy to add additional backup devices without incurring extra power dissipation. The ISL71030M also has analog overvoltage protection on the input that disables the switch during an overvoltage event to protect upstream and downstream devices. The ISL71030M is available in a 32 Ld TQFP and operates across the extended temperature range of -55 °C to +125 °C.

Parameters

AttributesValue
RatingSpace
ConfigurationSingle 16:1
Negative Supply Current (max) (mA)-0.3
Positive Supply Current (max) (mA)0.3
Supply Voltage Range (V)+3 to +5.5
Transition Time (max)70ns
Temp. Range (°C)-40 to +125°C
TID LDR (krad(Si))30, 50
DSEE (MeV·cm2/mg)43
FlowRT Plastic
Qualification LevelRadiation Tolerant Plastic
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypeLead Count (#)
TQFP32

Applications

  • Telemetry signal processing
  • Harsh environments
  • Down-hole drilling

Applied Filters: