Overview
Description
The ISL71934MEVAL1Z evaluation board provides a quick and easy method for evaluating the ISL71934M radiation tolerant SP2T RF switch. All aspects of the switch can be exercised on the evaluation board.
The ISL71934M is a high reliability, low insertion loss, 50Ω SP2T absorptive RF switch designed for a multitude of wireless and other RF applications. This device covers a broad frequency range from 50MHz to 6000MHz. In addition to providing low insertion loss, the ISL71934M delivers high linearity and high isolation performance while providing a 50Ω termination to the unused RF input port. The ISL71934M uses a single positive supply voltage of 2.7V to 5.25V supporting three states using either 3.3V or 1.8V control logic.
Features
- Low insertion loss: 0.79dB (at 2GHz)
- High isolation: 67dB (at 2GHz)
- Constant impedance during switching
Applications
- Satellite communications system
- Antenna switching
- IF switching
- Digital pre-distortion feedback
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 604 KB | |
1 item
|
Design & Development
Software & Tools
Videos & Training
Introducing the radiation tolerant, low insertion loss, 50Ω SP2T absorptive RF switch designed for a multitude of wireless and other RF applications.