Renesas' radiation tolerant digital isolators are designed for isolated power supply designs and isolated serial communications interfaces, such as CAN, SPI, RS-422, and RS-485 applications. These rad tolerant isolators offer isolation function for the space market, providing up to 600VRMS at 85 °C. The electrical specifications have been characterized over the temperature range of -55 °C to +125 °C. And, these products have been characterized for radiation performance up to 30krad(Si) for Total Ionizing Dose (TID). The ISL71610M and ISL71710M have both been characterized for SEE up to LET 43MeV•cm2/mg.

Product Selector: Rad Tolerant Digital Isolators
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product SelectorDocumentation
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 5.02 MB | |
White Paper | PDF 608 KB 日本語 | |
Application Note | PDF 218 KB | |
Application Note | PDF 296 KB | |
4 items
|