Processing table
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
6A Radiation Tolerant Synchronous Buck Regulator with Integrated MOSFETs | Rad Tolerant Switching Regulators | -55 to +125°C | TQFP-EP | 64 | 10.0 x 10.0 x 1.00 | |
Radiation Tolerant Low-Side GaN FET Driver | Rad Tolerant GaN FET Drivers | TDFN | 8 | 4.0 x 4.0 x 0.75 | ||
Radiation Tolerant Single-Ended Current Mode PWM Controller | Rad Tolerant PWM Controllers | TDFN | 8 | 4.0 x 4.0 x 0.75 | ||
Radiation Tolerant Single-Ended Current Mode PWM Controller | Rad Tolerant PWM Controllers | SOICN, TDFN | 8 | 4.0 x 4.0 x 0.75, 4.9 x 3.9 x 1.47 | ||
Radiation Tolerant 12V Half-Bridge GaN FET Driver | Rad Tolerant GaN FET Drivers | QFN | 20 | 5.0 x 5.0 x 0.90 | ||
Radiation Tolerant Single/Dual-Phase Current Mode PWM Controller | Rad Tolerant Plastic Package | SOICW | 24 | 15.4 x 7.5 x 0.00 |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product