Skip to main content

Overview

Description

The DA14531 SmartBond TINY™ Development Kit Pro (DA14531-00FXDEVKT-P) is the most ideal way to quickly and easily get started developing applications and products using the DA14531 Bluetooth® Low Energy (LE) system-on-chip SoC.

The DA14531-00OGDB-P is the WL-CSP daughterboard that can be ordered separately for the DA14531 SmartBond TINY™ Development Kit Pro's motherboard.

Features

  • Embedded printed antenna
  • RF port output (connector not included)
  • DA14531 power mode configuration switch (only for backwards compatibility with DA1458x DK PRO motherboard)
  • Current measurement port to connect external measurement equipment
  • Onboard JTAG connector
  • Support for coin cell battery (battery holder not included)

Applications

  • Connected consumer
    • Beacons
    • Smart labels
    • Remote controls
    • Proximity tags
    • Connected watches
    • Stylus pens
    • Computer mice
    • Toys
    • Low power sensors
    • Bluetooth LE add on "BLE pipe" to existing applications
  • Connected medical
    • Connected injectors
    • Inhalers
    • Glucose monitors
    • Smart patches
    • Blood pressure meters
    • Thermometers
  • Automotive
    • Tire pressure
    • Monitoring systems
    • Low power wireless sensors

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 1.62 MB
PCB Design Files ZIP 7.23 MB
2 items

Related Boards & Kits

Product Options

Applied Filters: