Overview
Description
The DA14582 integrated circuit has a fully integrated radio transceiver, baseband processor for Bluetooth® low energy, and includes an audio CODEC.
The DA14582 is optimized for remote control units (RCU) requiring support for voice commands and motion/gesture recognition. Its integrated analog wide band audio CODEC provides native support for analog microphones thereby reducing the total number of components of the system while its optimized package enables designs using single-layer FR1 PCBs furthermore contributing to the reduction of the cost of the system.
The DA14582 supports a flexible memory architecture for storing Bluetooth profiles and custom application code, which can be updated over the air (OTA). The qualified Bluetooth low energy protocol stack is stored in a dedicated ROM. All software runs on the ARM® Cortex®-M0 processor via a simple scheduler.
Features
- Complies with Bluetooth V4.2, ETSI EN 300 328 and EN 300 440 Class 2 (Europe), FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
- Processing power
- 16 MHz 32 bit ARM Cortex-M0 with SWD I/F
- Dedicated Link Layer Processor
- AES-128 bit encryption Processor
- Memories
- 32 kB One-Time-Programmable (OTP) memory
- 42 kB System SRAM
- 84 kB ROM
- 8 kB Retention SRAM
- Power management
- Integrated Buck DC-DC converter
- P0, P1, P2 and P3 ports with 3.3 V tolerance
- Easy decoupling of only 4 supply pins
- Supports coin (typ. 3.0 V) and alkaline (typ. 1.5 V) battery cells
- 10-bit ADC for battery voltage measurement
- Digital controlled oscillators
- 16 MHz crystal (±20 ppm max) and RC oscillator
- 32 kHz crystal (±50 ppm, ±500 ppm max) and RCX oscillator
- General purpose, Capture and Sleep timers
- Digital interfaces
- 29 General purpose I/Os
- 2 UARTs with hardware flow control up to 1 MBd
- SPI+™ interface
- I2C bus at 100 kHz, 400 kHz
- 3-axis capable Quadrature Decoder
- Analog interfaces
- 4-channel 10-bit ADC
- 14 bits wide band CODEC with microphone and 28 loudspeaker analog front-end
- Radio transceiver
- Fully integrated 2.4 GHz CMOS transceiver
- Single wire antenna: no RF matching or RX/TX switching required
- Supply current at VBAT3V: TX: 3.4 mA, RX: 3.7 mA (with ideal DC-DC)
- 0 dBm transmit output power
- -20 dBm output power in "Near Field Mode"
- -93 dBm receiver sensitivity
- QFN 56 pins, 8 mm x 8 mm package
Comparison
Applications
- Remote control units (RCU) requiring support for voice commands and motion/gesture recognition
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | Renesas |
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | Renesas |
2 items
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: