Skip to main content
Renesas Electronics Corporation

Description

Voice-operated remote controls and smart home systems like Google Home and Amazon Echo are growing rapidly in popularity. To be successful, these devices need to deliver high-quality voice transmission in an attractive system at the right price point. The SmartBond™ Voice RCU development kit helps manufacturers quickly and easily create cost-effective, highly robust, and differentiated voice remote controls for many applications.

The kit comprises a complete hardware and software design for voice-command and gesture-based remote controls. It is based on the SmartBond™ DA14585 – the smallest, lowest power, most integrated Bluetooth® low energy solution to date – with high processing power and generous memory size for system and user functions.

The implemented codec with adaptive bit rate control automatically adjusts the data rate (24-64 kbps) to ensure excellent voice pick-up quality under any type of air link conditions. The kit’s robust performance consistently delivers over 90% correct voice command recognition under all tested conditions

The kit supports integration with Google Voice and allows manufacturers to differentiate their products through features like the user interface ranging from simple buttons to a trackpad or "air mouse". Direct connection for digital microphones via the PDM/I2S interface means no external codec is required, reducing system cost.

The SmartBond™ Voice RCU development kit enables low-power products that can deliver impressive range and work from a single or dual cell battery. It provides a flexible route to a comprehensive range of market-leading products.

Features

  • Low latency robust codec using less power and lower cost technology
  • Use less bandwidth in low bit rate mode, an advantage in an interfered environment
  • Sufficient internal memory to allow for bigger audio data buffers to have a more robust link
  • Easy user interface using slider or touchpad interface control

Applications

Type Title Date
White Paper PDF 431 KB
As devices gain more features, traditional remotes with numerous buttons and complex menus hinder usability. This paper explores how voice commands, implemented via Bluetooth Low Energy, can enhance user experience. Using the DA14585-based advanced voice remote control reference design, it demonstrates a practical solution for intuitive, connected device control.
Manual - Development Tools ZIP 1.80 MB
Manual - Development Tools PDF 539 KB
Manual - Development Tools PDF 505 KB
Manual - Development Tools PDF 3.44 MB
Manual - Development Tools PDF 1.25 MB
Product Brief PDF 581 KB
7 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 3.52 MB
Software & Tools - Software
Log in to Download ZIP 3.04 MB
2 items
Part NumberStatusStockSampleable
DA14585-VOICE-RCUObsoleteOut of StockN/A

Support Communities

  1. DA14585 Voice RCU over USB

    ... the Remote that comes with the kit (I have the kit). From my previous posts I have the codebase for the Voice RCU code, the "DA14585 Voice RCU v_6.140.2.17" code. I have a license for Keil Essentials so I can compile the code in Keil with ...

    Mar 15, 2023
  2. DA14585 Voice RCU code?

    Hello Renesas support, I have recently purchased and have been playing around with a DA14585 voice RCU kit with the remote control and the voice recognition software app on iOS. I am wondering if there is code available for the DA14585 chip itself for this demo. I found on the ...

    Jul 21, 2022
  3. DA14585 Voice RCU_ADPCM

    Hi Dialog: I am looking at DA14585 Voice RCU Development Kit software,and I have a issue about ADPCM. A standard ADPCM file have index data,predictedSample and ecode data,But I only see send ecode data to the host device in the firmware. According to my understanding,The host ...

    Mar 5, 2018
View All Results from Support Communities (17)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?