Skip to main content

Overview

Description

The SC14CVMDECTDEVKT is a complete wireless system development kit that includes two development boards with modules and pre-loaded firmware to support Co-Located Applications (CoLA).

The development boards contain the SC14CVMDECT Modules, which can be configured as a basestation (fix part) or as an end unit (portable part). Configured as a basestation, it also supports the DECT-ULE (Ultra-Low Energy), the standard for home automation applications. Both boards can connect with Man Machine Interface (MMI) boards, equipped with general-purpose buttons and LEDs.

Applications are easily created from these boards using the APIs defined by the module firmware and the CoLA framework. And, all user applications can be flashed onto the internal memory of the module without changing anything in the operating system (OS) stack; the OS detects the presence of the user application and will execute accordingly.

By implementing this with the CoLA system, the design and build process for software-defined applications has been simplified. Furthermore, this also leads to a significantly shorter Time to Market (TTM)

Applications

  • Communication in large-scale transportation (planes, ocean liners, etc.)
  • Walkie talkies
  • Conferencing
  • Data communication: Low speed and/or high speed
  • Intercom systems
  • Lift communication
  • Baby monitoring/Remote monitoring

Documentation

Type Title Date
Product Brief PDF 583 KB
Other PDF 280 KB
Other PDF 318 KB
Datasheet Log in to Download PDF 1.22 MB
Manual - Development Tools Log in to Download PDF 1.00 MB
Manual - Development Tools Log in to Download PDF 773 KB
Manual - Development Tools PDF 764 KB
Manual - Development Tools PDF 333 KB
Brochure PDF 681 KB
9 items

Product Options

Applied Filters: