Overview
Description
This Sub-GHz Wireless Communication Evaluation Kit is compliant to North America FCC, and includes a Renesas Sub-GHz/Wi-SUN transceiver (R9A06G062GNP) and a Renesas RX65N microcontroller. Renesas can support Wi-SUN FAN1.1 with OFDM and FSK modulations, multi-hop communication, and mesh network topology. It is suitable for smart meter, smart city, digital signage, monitoring system, etc.
*Wi-SUN FAN: Wireless Smart Utility Network for Field Area Network profile
Features
- Standard/Regulation
- IEEE802.15.4-2020
- FCC Part 15, Subpart C, Section 15.247
- Frequency band
- 902-928 MHz
- Data rate
- 50/150 kbps (FSK)
- 300/600/1200/2400 kbps (OFDM)
- Transmit output power
- +28dBm (FSK, m=1, 50kbps)
- +28dBm (FSK, m=0.5, 150kbps)
- +23dBm (OFDM, option4, MCS6, 300kpcs)
- +23dBm (OFDM, option3, MCS6, 600kbps)
- +23dBm (OFDM, option2, MCS6, 1200kbps)
- +23dBm (OFDM, option1, MCS6, 2400kbps)
- Minimum reception sensitivity(PER<10%, for 250Byte)
- -110dBm (FSK, m=1, 50kbps)
- -106dBm (FSK, m=0.5, 150kbps)
- -106dBm (OFDM, option4, MCS6, 300kpcs)
- -103dBm (OFDM, option3, MCS6, 600kbps)
- -100dBm (OFDM, option2, MCS6, 1200kbps)
- -97dBm (OFDM, option1, MCS6, 2400kbps)
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 925 KB 日本語 | |
White Paper | PDF 977 KB 日本語 , 简体中文 | |
Application Note | PDF 4.55 MB | |
Application Note | PDF 876 KB | |
Application Note | PDF 1.50 MB 日本語 | |
5 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Sub-GHz/Wi-SUN Protocol Stack Software stack for Sub-GHz/Wi-SUN wireless network applications
|
Protocol Stack | Renesas |
1 item
|
Product Options
Applied Filters: