Overview
Description
The CL8060 is a high-performing, highly integrated Wi-Fi 6 (802.11ax) R2 single PCIe chip that delivers the best Wi-Fi network performance for its size by combining two Wi-Fi 6 radios into a single 11mm x 11mm PCIe chip. The chip employs a disruptive concurrent dual-band (5GHz & 2.4GHz), dual-function, dual transceiver 4T4R+2T2R (total of 6T6R ) MIMO architecture, that can drive up to 5.4Gbps PHY / Data Link Speed for concurrent dual-band operation in a single chip. The two independent radios can function as an access point, client, or as repeater.
CL8060 integrates dual MAC, dual PHY, analog, and RFIC in a single package, including the required CPUs and memories to run more of the wireless LAN functions on-chip, eliminating the need for costly external memories. Interface to the host is over a dual-lane PCIe 3.0 interface.
The CL8040 is designed to support standard-based features addressing security, quality of service, and international regulation, as well as above-standard integrated value-add functionalities based on Renesas’s embedded and edge software technologies.
Features
- Wi-Fi 6 (802.11ax) R2
- Concurrent dual-band, dual transceiver
- 4T4R+2T2R (total of 6T6R) MIMO architecture
- 5.4Gbps (4.8Gbps + 0.6Gbps) concurrent data link speed
- Single PCIe 3.0 (dual-lane) interface
- Small 11mm x 11mm BGA package
- DL/UL MU-OFDMA support
- DL MU-MIMO support
- Beamforming support
- Target-Wait-Time
- Uplink scheduling
- QAM 1024 (MCS 10, 11) modulation
- 20, 40, 80, 160MHz support in 5GHz
- 20 and 40MHz support in 2.4GHz
- WEP 64/128, WPA, WPA2, WPA3, TKIP, AES, WAPI
- QoS-WMM, WMM-PS, WMM-ACM
- IEEE 802.11e, h, i, k, r, v, w, z support
Comparison
Applications
- Home Gateways
- Multimedia Gateways
- Enterprise Access Points
- SMB Access Points
- Routers
- Extenders
- Mesh Nodes
- Bandwidth-Intense Connected IoT
- Smart TVs
- Industrial PLCs
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 705 KB | |
Product Brief | PDF 378 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters:
Videos & Training
News & Blog Posts
Considerations in Wi-Fi 6 AP Design | Blog Post | Jun 23, 2022 |
What You Need To Know About Wi-Fi 6/6E Tri-Band APs | Blog Post | Jun 23, 2022 |
Renesas Announces 10 New Winning Combinations Integrating Celeno and Renesas Products | News | Apr 6, 2022 |
Why Wi-Fi 6 is So Important for Latency Sensitive Applications | Blog Post | Mar 28, 2022 |
160MHz Wi-Fi Clients - It's Not All About Throughput! | Blog Post | Mar 23, 2022 |
Renesas Completes Acquisition of Celeno | News | Dec 21, 2021 |
Renesas Acquires Celeno to Expand Connectivity Portfolio | News | Oct 28, 2021 |