Skip to main content

Overview

Description

The CL8066 is a high-performing, highly integrated Wi-Fi 6E PCIe chip that delivers best Wi-Fi network performance for its size by combining two 802.11ax radios into a single 11mm x 11mm PCIe chip. The chip employs two concurrent Wi-Fi 6E radios at the 5GHz and 6GHz band with 6T6R architecture that can drive aggregated PHY/Data Link speeds up to 6Gbps. The two independent radios can function as an access point, client, AP/CLI, connectivity + dedicated spectrum intelligent engine.

CL8066 integrates dual MAC, dual PHY, analog and RFIC in a single package, including the required CPUs and memories to run more of the wireless LAN functions on-chip, eliminating the need for costly external memories. Interface to the host is over a dual-lane PCIe 3.0 interface.

The CL8066 is designed to support standard based features addressing security, quality of service and international regulation, as well as above-standard integrated value-add functionalities based on embedded and edge software technologies.

Features

  • Wi-Fi 6E (802.11ax in 6GHz)
  • Concurrent dual band, dual transceiver
  • 6Gbps aggregated PHY/data link speed
  • Supports full 6GHz coverage (5925MHz - 7125MHz)
  • Single PCIe 3.0 (dual-lane) interface
  • Small 11x11 BGA package
  • DL/UL MU-OFDMA support
  • DL/UL MU-MIMO support
  • Beamforming support
  • Uplink scheduling
  • QAM 1024 (MCS 10, 11) modulation
  • 20, 40, 80, 160MHz support
  • WEP, WPA, WPA2, WPA3, TKIP, AES, WAPI
  • QoS-WMM, WMM-PS
  • IEEE 802.11e, h, i, k, r, v, w, z support
  • Advanced spectrum intelligence

Comparison

Applications

  • Home Gateways
  • Multimedia Gateways
  • Enterprise Access Points
  • SMB Access Points
  • Routers
  • Extenders
  • Mesh Nodes
  • Bandwidth-Intense Connected IoT
  • Smart TVs
  • Industrial PLCs

Documentation

Type Title Date
Product Brief PDF 378 KB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

Wi-Fi 6 Silicon Family