Skip to main content

Collabora APERTIS OPEN SOURCE PROJECT

Overview

Description

Solution Summary

APERTIS is a versatile open source infrastructure for the automotive industry. Security and modularity are two of its primary strengths. Beyond highly optimized Linux operating system images, it offers tools and cloud services to optimize development and increase reliability.

Features/Benefits

  • APERTIS provides suitably licensed, tested releases
  • Open source or at least freely distributable
  • Infrastructure configured to enable a highly automated, optimized workflow
  • Continuous Integration performing automated testing and packaging
  • Official Debian derivative re-based every two years, targeting R-Car Gen3
Image

Comparison

Applications

  • Automotive
  • Smart Home
  • Home Appliance
  • Consumer Electronics
  • Smart Buildings
Image

Documentation

Type Title Date
Brochure PDF 830 KB
1 item
Company NameCollabora Ltd.
AddressThe Platinum Building, St John's Innovation Park, Cambridge, CB4 0DS, United Kingdom
Date of CreationJuly 2005
CEOPhilippe Kalaf
Business DescriptionOpen Source Software Consultancy
Websitehttps://www.collabora.com
Contact[email protected]