Skip to main content

Embien RAPIDSEA Library for RH850/RCAR series

Overview

Description

Solution Summary

Embien offers RAPIDSEA – a collection of ready-to-use software modules and protocols that are ported for Renesas RH850 and R-Car processors. Configurable with Flint IDE and support for code less development, RAPIDSEA significantly reduces time to market. It come with inbuilt graphics Library called Sparklet highly optimized for the Renesas chipset.

Features/Benefits

  • Graphics Support with Sparklet Library
  • DoCAN – ISO15765 Protocol
  • UDS – ISO14229 Protocol
  • SAE J1939 Protocol
  • Automotive IVN Communication
  • Secure Bootloader & FOTA
  • DO IP
  • SOME IP
  • Cloud Support
  • MISRA Compliant
  • Royalty Free
  • Map Mirroring &TBT Navigation

Comparison

Applications

  • Instrument Cluster
  • Telematics Control Unit
  • Telematics Gateway Unit
  • EV Cluster
  • Two Wheeler Cluster
  • Automotive Dash Board

Documentation

Type Title Date
Brochure PDF 382 KB
1 item
Company NameEmbien Technologies India Private Limited
AddressSecond Floor,13/10 Alagar Kovil Main Road, Surveyor Colony, Madurai - 625 007,Tamilnadu, India
Date of CreationMarch 3, 2013
CEOSaravana Pandian S A
Business DescriptionEmbedded Hardware & Software Design House / Engineering Services Company 
Websitewww.embien.com
Contact[email protected]