Skip to main content

TRUSTONIC Kinibi Trusted Execution Environment

Overview

Description

Solution Summary

The Kinibi Trusted Execution Environment (TEE) provides a secure enclave to run security operations. The TEE isolates and protects custom code and data from the normal world OS (Linux, QNX etc…)

Features/Benefits

  • State of the Art TEE
  • Broad set of threat mitigations
  • High performance cryptography
  • Trusted Applications & Trusted Application Development
  • Full SDK including QEMU version

Comparison

Applications

  • IVI Systems / Integrated Digital Cockpit / Rear Screen Entertainment
  • Network Gateways
  • ADAS Systems

Documentation

Type Title Date
Brochure PDF 222 KB 日本語
1 item

Videos & Training

Introducing Kinibi K510 on the R-Car M3 platform (Trustonic Limited)

Trustonic Limited

Video showing Kinibi booting on the R-Car M3 platform

Technical Benefits

  • Support for multiple rich Operating Systems & Hypervisors
  • Extensive set of protection mechanisms i.e.
    • Side Channel protection
    • Anti-Rollback protection
    • and many more
  • Microkernel architecture providing additional security, performance and stability
  • Updatable cryptographic libraries ready for Post Quantum Cryptography
  • Support for multiple secure storage options.
  • Global platform API support
  • Widevine Level 1 DRM supported
  • ARM V9 version available
  • Plus all standard TEE services

Ecosystem

  • Full ecosystem of SDK services and partners available.
  • QEMU version of the SDK/DDK available
  • Training services
  • Support for full Android compliance
  • Architecture consulting
  • Professional development services

Support & Maintenance 

  • Long term support and Maintenance
  • 5, 10 , 15 years options available

Regulation & Compliance 

  • Certified to Common Criteria EAL5+ for global regulation compliance
  • Supporting documentation available
  • Proprietary IP solution with simple SBOM (no 3rd party dependencies)
  • Vulnerability Response Service