Overview
Description
The RTKA58000DR0000BU demonstration board is a simple platform for evaluating the RRP58000 low-dropout regulator (LDO). It provides a view of the HMSOP 8-lead package. The board contains all the necessary circuitry for characterizing critical performance parameters.
RRP58000 is an LDO featuring a low-quiescent current and an adjustable output voltage from 1.24V to 15V. It can efficiently deliver up to 50mA to a load and has a wide input voltage range of 3.5V to 80V.
Features
- Typical low-quiescent current: 5.8µA at no load
- Typical shutdown current: ≤0.2µA
- Wide input voltage range: 3.5V to 80V
- Max output current: 50mA
- Output voltage accuracy: ±2.5% over line, load, and temperature
- Typical dropout voltage: ≤0.8V at 50mA
- Adjustable output voltage (1.24V - 15V)
- Stable with 2.2µF minimum ceramic output capacitor
- Overcurrent and over-temperature protection
- Junction temperature range: -40°C to 125°
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.79 MB | |
1 item
|
Product Options
Applied Filters: