Skip to main content

Overview

Description

Cameras, Light Detection and Ranging (LiDAR), and radar can’t see around corners. And, they cannot see emergency vehicles that are far away but fast approaching. The best line-of-sight sensors in the world are limited by the fact that they can’t see threats that are hidden from view. With the addition of obstructed view scenarios into the safety standards of Euro NCAP and other international testing bodies, finding new ways to detect threats is critical.

The Reality AI solution uniquely combines both hardware and software to give passengers a new level of protection.

Automotive Safety Warning System (SWS)  Detects and Localizes:

  • Emergency vehicles
  • Cars
  • Trucks
  • Motorcycles
  • Bicycles
  • Joggers

Learn about RealityCheck AD for Industrial Anomaly Detection

Features

  • MEMS Mic Array integrated into components or placed on the roof. Flexible geometry.
  • Automotive MCU runs AI detection and localization software on inexpensive hardware
  • Detection provided by AI models that classify different threats accurately at 1.5km distance for sirens, 35m+ for cars, trucks and motorcycles, and 10m for bicycles and joggers
  • Localization through AI models that compute the angle of arrival, estimate distance, and detect whether threats are approaching or receding
  • AI Firmware engineered by Reality AI (now Renesas), the foremost specialist in the application of machine learning to complex signal processing problems

Target Devices

Documentation

Type Title Date
Product Brief PDF 354 KB
White Paper PDF 951 KB
2 items

Explore

Videos & Training

Renesas AI Insights

A look at how data-driven engineering tools can learn from examples to make a decision and ultimately be deployed automatically. Visit the Artificial Intelligence (AI) page to learn more about the Renesas approach. 

News & Blog Posts