Skip to main content

Overview

Description

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.

The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.

The compact emulator can be connected to the user system by equipping with accessories such as converter boards accommodate your target MCU. Accessories dedicated to the MCUs may be supplied with the compact emulator. We also prepare combined packages of the compact emulator and accessories you will need for some of the M16C and the H8 families.

Features

  • Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.
  • This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.
  • Learn More

Release Information

Details of upgrade (See Tool News)
Operating Environment

Target Devices

Documentation

Type Title Date
Manual - Development Tools PDF 3.22 MB 日本語
Application Note PDF 1.06 MB 日本語
Application Note PDF 923 KB 日本語
Tool News - Notification PDF 194 KB 日本語
Tool News - Note PDF 195 KB 日本語
Tool News - Note PDF 194 KB 日本語
6 items

Additional Details

Components

  • Emulator main unit
  • Emulator debugger
  • Limited-edition Cross tools
  • Interface cables
  • User's manual, etc.

Please prepare a power source unit (5V/2A) for Compact Emulator separately which meets the following specification.

Image
cpe-plu-en

Product Lineups

Please check the emulator name and required optional accessories for your target device, before you purchase a compact emulator.

Supported MCUsCompact EmulatorAccessories
(Converter board, etc.)
(Sold Separately)
FamiesSeriesGroups
M16CM32C/80M32C/81, 82, 83Made by Sunny Giken Inc. (Discontinued product)
Contact Sunny Giken Inc. for the details.
M32C/80 Note5, 84, 85, 86, 8A Note5M30850T3-CPE (Discontinued product)Note4Accessories Sold SeparatelyNote7
M32C/87M30870T2-CPE (Discontinued product)Accessories Sold SeparatelyNote7
M16CM16C/80M16C/80M30800T-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
M16C/60M16C/62AM30620T-CPENote2Accessories Sold SeparatelyNote7
M16C/62PM3062PT3-CPE (Discontinued product)Accessories Sold SeparatelyNote7
M16C/6S Note1
M16C/6K (M16C/6K9)M306K9T2-CPE (Discontinued product)Note2-
M16C/30M16C/30PM3062PT3-CPE (Discontinued product)Accessories Sold SeparatelyNote7
M16C/TinyM16C/26A
M16C/28
M16C/29
M3028BT2-CPENote3Accessories Sold SeparatelyNote7
R8C/TinyR8C/10 -17, R8C/18, 19
R8C/1A, 1B
R8C/20 - 29, 2A - 2D
R8C/2K, 2L
R0E521000CPE00Accessories Sold SeparatelyNote7
H8H8/300H TinyH8/3664, H8/3694, H8/3687
H8/3672, H8/36014,H8/36049
H8/36064, H8/36077, H8/36079
H8/36087, H8/36094
R0E436640CPE00 (Discontinued product)Accessories Sold SeparatelyNote7
74038000M38000T2-CPE Note6Accessories Sold SeparatelyNote7
740
7200
72045004508, 4509M34509T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
4518, 4519M34519T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
4552, 4553, 4556M34552T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
4559M34559T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
455AM3455AT2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
4571M34571T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
7204282, 4283M34282T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
4286M34286T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7

Notes:

  1. Using with the converter board M306S0T-PRB allows to configure a M3062PT3-CPE (Discontinued product) emulation system for M16C/6S Group M306S0.
  2. An emulator debugger come with this product does not use the High-performance Embedded Workshop based graphical interface.
  3. M3028BT2-CPE is M30290T2-CPE's successor which enables operation at a MCU's maximum operating frequency of 24MHz.
  4. M30850T3-CPE (Discontinued product) is M30850T2-CPE's successor which enables debugging at a microprocessor mode by using a dedicated emulation memory board R0E330850MSRC0.
  5. M32C/80 and M32C/8A groups require a dedicated emulation memory board R0E330850MSRC0 to debug, since these groups support a microprocessor mode only.
  6. Emulator MCU is required.
  7. In order to connect to the user system in combination with the compact emulator, accessories are needed to be purchased separately according to the MCU you use. However, some of compact emulators include them in their packages.