Skip to main content

Overview

Description

This software maximizes the performance of hardware by distributing the functions of the application to multiple SoCs or CPUs and HWIPs inside the microcontroller.

Features

  • Distributed processing software for multi-devices:
    • Automatically controls the hardware (CPU and HWIP) across multiple devices by understanding the functionality required by the application.
    • Minimizes the communication overhead between multiple devices in an ECU and maximizes the hardware performance of multiple devices.
    • Provides development and execution using existing APIs without requiring the application to be aware of the hardware configuration. Also, there is flexibility in mounting applications on devices, and the applications can be executed on any device.
  • The above makes it easy to expand system performance and incorporate new applications.

Target Devices

Design & Development

Videos & Training