Skip to main content

Overview

Description

The E10A-USB emulator is an on-chip debugging emulator which supports the development for systems using microcomputers of the SuperH RISC engine family, the H8SX family, and the H8S family. As the main body of the E10A-USB emulator is connected to the user system via the dedicated debug interface (H-UDI and AUD), you can debug in such a form close to the completed product.

Features

  • Breakpoints
    • Hardware Breakpoints, dependent on device specification
    • 255 software breakpoints
    • User break
  • Trace functions
    • 4 branch trace messages stored on device H-UDI capable devices
    • Real time branch trace with AUD capable devices -HS0005KCU02H only
  • RAM monitor
    • The contents of a memory can be referenced and changed during program execution in real-time with AUD capable devices.
  • Full source level debug
    • Support for Renesas , IAR and GNU compilers
  • Host requirement
    • PentiumR3 600MHz or greater
    • RAM 128MB or greater
    • Available hard-disk 50MB or greater
    • USB rev 1.1 port
  • User I/F
    • 14-way connector (Type: 2514-6002: [3M Co., Ltd.])
    • 36-way connector (Type: DX10M-36S: [Hirose Electric Co., Ltd.])
  • Learn More

Release Information

Target Devices

Documentation

Design & Development

Sample Code

Additional Details

Lineup

See the product pages for the details of each model below.

Item Description
Products HS0005KCU01H
for the H-UDI interface Note1
Image
E10AUSB-hs0005kcu01h
HS0005KCU02H
for the AUD trace function Note2 
Image
E10AUSB-hs0005kcu02h
HS0005KCU14H
for the Multi-core MCUs of SuperH RISC engine Family
Image
E10AUSB-hs0005kcu14h
MCUs
  • ・SuperH RISC engine Family (Excepting for the multi-core MCUs.)
  • ・H8SX Family
  • ・H8S Family
・Multi-core MCUs of SuperH RISC engine Family

Notes

  1. The H-UDI (User Debugging Interface) is an interface compatible with the Joint Test Action Group (JTAG) specifications.
  2. The AUD (Advanced User Debugger) trace is the large-capacity trace function that is enabled when the AUD pins are connected to the emulator. When an event that starts trace acquisition occurs, the trace information is output in realtime from the AUD pins. For more details, refer to On-chip Debuggers Performance Property (PDF | English, 日本語).