Skip to main content

Overview

Description

Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE. Each package includes I/O-register header files, linker control file templates, I/O-register GRD-files and ready to use startup samples.

 

Features

  • I/O Register Header files for C/C++ compiler in different variants
  • Linker Control file templates
  • I/O Register GRD-files for the MULTI debugger
  • Ready-to-use startup samples incl. debug connection string example

Target Devices

Downloads

Design & Development