Skip to main content

Overview

Description

The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]

Target Devices

Downloads

Type Title Date
Upgrade - Debugger Log in to Download ZIP 148.76 MB 日本語
1 item

Documentation

Additional Details

Specifications

Item Description
Applicable emulator E100
Supported MCUs R8C/3x Series MCU
Applicable MCU mode Single-chip mode
Maximum ROM/RAM capacity (1)  Internal flash ROM : 4KB+256KB
      03000h--03FFFh : Data flash (4KB) 
      04000h--43FFFh : Program (256KB)
(2)   Internal RAM : 10KB
      0300h--02BFFh
Maximum operating frequency Power supply voltage :
                                    2.7--5.5[V] 20MHz
                                    1.8--5.5[V]  5MHz
Emulator power supply Supplied from the DC power of the emulator
Overseas standards ・European Standards: EN 55022 Class A, EN 55024
・US FCC Standard: FCC part 15 Class A

Optional Products

Converter board Applicable MCU Groups
R0E53038ACFK30 (PLQP0080KB-A) R8C/38A, 38C, 38M, 
 38E, 38F, 38G, 38H, 
 38W, 38X, 38Y, 38Z Groups
R0E53036ACFK40 (PLQP0064KB-A) R8C/36A, 36C, 36M, 
 36E, 36F, 36G, 36H, 
 36W, 36X, 36Y, 36Z Groups
R0E53036ACFG40 (PLQP0064GA-A) R8C/36A, 36C, 36M Groups
R0E53035ACFJ50 (PLQP0052JA-A) R8C/35A, 35C, 35D, 35M Groups
R0E53034ACFK60 (PLQP0048KB-A) R8C/34C, 34M Groups
R0E53034ECFK60 (PLQP0048KB-A) R8C/34E, 34F, 34G, 34H, 
 34P, 34R, 
 34W, 34X, 34Y, 34Z Groups
R0E53033ACFG90 (PLQP0032GB-A) R8C/33A, 33C, 33D, 33M Groups
R0E53033GCFG90 (PLQP0032GB-A) R8C/33G, 33H Groups
R0E53032GCSJC0 (PLSP0020JB-A) R8C/32G, 32H Groups
R0E53032ACSJC0 (PLSP0020JB-A) R8C/32A, 32C, 32D, 32M Groups

Components

  • MCU unit (R0E521300MCU00)
  • Flexible cable (Mounted on the MCU unit)
  • 20MHz oscillator module (Mounted on the MCU unit)
  • CD-ROM (M16C R8C E100 emulator software) 
    - M16C R8C E100 emulator debugger (Including High-performance Embedded Workshop)
    - Auto-update utility
    - User's manual