Skip to main content

Overview

Description

download Download Latest Multi-OS Package:

RZ/T Multi-OS Package v1.0.0 (ZIP)

RZ/T Multi-OS Package is a software package for developing multi-OS solutions, consisting of the RZ/T Flexible Software Package (FSP) as a software package for Renesas MCUs with Arm® Cortex-A or Cortex-R core, and OpenAMP as a standardized API for framework for interprocessor communication.
Please refer to the following document to learn how to use this software package.

For Flexible Software Package (FSP), please refer to the following.

FSP Platform Installer (Includes e² studio IDE, toolchain, and FSP packs):

FSP Standalone Installer (FSP packs for users who only update the FSP and do not update e² studio):

  • Download from the Assets section of GitHub

The installation instructions can be found here. All the FSP releases and patches can be found on GitHub.

Image
RZ/T Multi-OS Package Diagram

 

Features

  • Small memory footprint HAL driver.
  • Configurator / code generator that can be operated intuitively.
  • Communication between CA55 and CR52 by OpenAMP.

Release Information

  • Nov 26, 2024: RZ/T2H Multi-OS Package V1.0.0

Target Devices

Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 122.39 MB
Software & Tools - Evaluation Software Log in to Download EXE 2,137.50 MB
Software & Tools - Software
[Software=RZ/T2 Flexible Software Package Setup|v1.10],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel 1;IAR Embedded Workbench for ARM v9.60.1]
Log in to Download ZIP 44.60 MB
Application: Industrial
Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
3 items

Documentation

Type Title Date
Release Note PDF 281 KB
Quick Start Guide PDF 13.62 MB
Manual - Software
3 items

Design & Development

Related Boards & Kits

Operating Environment

Integrated development environmente2 studio Integrated Development Environment, default toolchain is GCC Arm Embedded
Supported boardRZ/T2H Evaluation Board Kit
EmulatorSEGGER (J-Link Series)

Supported Device

Multi-OS PackageLinux Board Support PackageFlexible Software PackageSupported Device
V1.0.0V1.0.0 [5.10-CIP]FSP v2.2.0RZ/T2H