Skip to main content

Overview

Description

Renesas Electronics Corporation

Category: Safety

Library of self-test software functions and guidelines to assist in compliance with the IEC 61508 safety standard for industrial systems.

Industrial systems require specific testing to ensure functional safety and fail-safe operation compliance. The software routines can be implemented in any system for self-testing of Synergy S7G2 MCUs. The routines are to be used after reset and during program execution but can be integrated into the overall system design as desired.

Features

The diagnostics software library contains software tests for:

  • CPU
  • Volatile memory (user RAM)
  • Non-volatile memory (Flash ROM for code and data storage)
  • Clock Frequency Accuracy Measurement Circuit (CAC)
  • Independent Watchdog (IWDT)
  • Low Voltage Detection (LVD) module

Release Information

S7G2 IEC 61508 Self-Test Library 1.1

Current Public Release

Release Date: 2019-04-19

MD5: d8560e9a6641c80cc2176c053277db5c

Target Devices

Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 1.03 MB
1 item

Documentation

Type Title Date
Manual - Software PDF 486 KB
Guide PDF 2.26 MB
Application Note PDF 3.57 MB
3 items