Skip to main content

Overview

Description

The Serial Port Service (SPS) emulates a serial cable communication. It provides a simple substitute for RS-232 connections, including the familiar software flow control logic via Bluetooth® Low Energy (LE). The SPS software distributions include the application and profile source codes.

The software has been developed for the DA14585 Development Kit (DK) – PRO, DA14531 Development Kit (DK) – PRO, DA14531 USB Kit or DA14531 TINY™ Module, DA14535 Development Kit (DK) – PRO, DA14535 TINY™ Module, and DA14592 Development Kit (DK) – PRO. It is also developed for Android and iOS tablets and mobile phones, allowing a serial port to be emulated when using two DA14585/DA14531/DA14535 DKs, or a DA14585/DA14531/DA14535/DA14592 DK and an Android or iOS device. The DA14585/DA14531/DA14535 Development Kit can operate in either the GAP central or peripheral role. However, an Android or iOS device can only operate in the GAP central role.

For DA14585/DA14531/DA14535 DKs there are two projects provided, host and device projects, operating in Bluetooth LE central and peripheral role, respectively. Both projects use DMA-driven UART operation for baud rates up to 921600, using hardware flow control only, optimized for DLE operation and high speeds. For DA14592 DK only the peripheral role is supported.

  • GAP Central/Peripheral roles
  • GATT-based bidirectional serial link
  • Write without Response/Notification methods for data streaming
  • Bluetooth flow control supported
  • Single point-to-point connection
  • Automatic reconnection in case of link loss
  • UART baud rates: 921600, 115200, 57600, 38400, 19200, 9600
  • iOS/Android application
  • Extended sleep mode support
  • Transfer rates dependent upon device up to 580kpbs

Target Devices

Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 57.80 MB
Software & Tools - Software Log in to Download ZIP 15.06 MB
Software & Tools - Software Log in to Download ZIP 4.53 MB
Software & Tools - Software Log in to Download ZIP 58.94 MB
Software & Tools - Software
Software & Tools - Software
Software & Tools - Software Log in to Download ZIP 1.74 MB
7 items

Documentation

Type Title Date
Manual - Development Tools
Manual - Development Tools Log in to Download PDF 1.52 MB
Release Note Log in to Download PDF 247 KB
Release Note Log in to Download PDF 211 KB
Release Note PDF 305 KB
Manual - Development Tools
Other PDF 1.50 MB
Other PDF 6.20 MB
8 items

Design & Development

Related Boards & Kits