Features
- Designed for long-term adaptability with Bluetooth LE 5.3 (core) compliance
- Optimized for disposable products in connected medical, connected consumer, and industrial applications:
- Designed to work with disposable, even printed batteries
- Works well with the smallest capacity batteries, <30mAh
- Supports multiple years of shelf life
- Inrush current can be limited for disposable batteries with high internal resistance.
- Package design allows for low-cost manufacturing with the smallest possible footprint
- Only requiring a single 32MHz crystal
- In bypass mode, no DC/DC inductor is required
- No boost converter is required when working with 1.5V batteries
- Production Line Tool for accelerated production ramp-up, resulting in faster time to market and shortest production test time per device
Description
Module available: DA14535MOD
The DA14535 is an ultra-low power system-on-chip (SoC) integrating a 2.4GHz transceiver and an Arm® Cortex®-M0+ microcontroller with a RAM of 64kB and a One-Time Programmable (OTP) memory of 12kB. It can be used as a standalone application processor or as a data pump in hosted systems. The radio transceiver, the baseband processor, and the qualified Bluetooth® low energy stack are fully compliant with the Bluetooth Low Energy (LE) 5.3 standard. Ultra-low power can be achieved using the integrated low IQ buck-boost DC/DC, which is on during sleep in buck mode.
The low system cost is achieved through the high level of integration: a complete Bluetooth Low Energy system can be achieved with the addition of six tiny external passives, a crystal, and a power source. To lower the barrier to entry, the DA14535 is also available as a compact, easy-to-use module that incorporates all the necessary components, making it a simple drop-in solution for adding Bluetooth Low Energy to any application.
An extended operating temperature range up to 105°C and extended output power up to 4dBm enable DA14535 to support a wide range of industrial applications, next to connected health, consumer, and IoT applications. Available in a tiny 2.2mm x 3.0mm FCGQFN24 package, the DA14535 is pin-to-pin compatible with its predecessors, DA14531 and DA14530. It is complemented by a flexible SDK supporting major compilers such as Keil and GCC out of the box.
Parameters
| Attributes | Value |
|---|---|
| Wireless Standard | Bluetooth LE 5.3 Core specification |
| Proprietary 2G4 protocol | No |
| CPU | M0+ |
| ROM (KB) | 160 |
| Memory Size (OTP) (KB) | 12 |
| RAM (KB) | 64 |
| GPIOs (#) | 12 |
| Supply Voltage Vcc Range | 1.2-3.6 |
| Integrated DCDC | Integrated Buck/Boost DC-DC converter |
| Integrated Battery Charger | No |
| External Rails and Load Capacity | None |
| Tx Current (mA) | 3.5 |
| Rx current (mA) | 2.1 |
| Output Power Range (dBm) | -19.5 - 4 |
| Sensitivity (dBm) (dBm) | -94.5 |
| Clock Rate (MHz) | 16 |
| Flexible System Clock | Yes |
| Execute from FLASH | No |
| Hardware Crypto Engine | Yes |
| QSPI Interface (#) | 0 |
| SPI (#) | 1 |
| I2C (#) | 1 |
| UART (#) | 2 |
| ADC | 10-bit x 4-ch |
| USB Ports (#) | 0 |
| LE Data Length Extensions | Supported |
| 2Mbps | Not Supported |
| LE Coded PHY (Long Range) | Not Supported |
| Extended Advertising | Not Supported |
| Periodic Advertising | Not Supported |
| AoA | Not Supported |
| AoD | Not Supported |
| GATT Caching | Not Supported |
| Bluetooth® Mesh | Not Supported |
| Temp. Range (°C) | -40 to +105°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| FCGQFN | 2.2 x 3 x 0.65 | 24 | 0.4 |
Application Block Diagrams
| 3‑Phase AC Motor Soft Start A phase-cut soft starter smoothly ramps up 3-phase AC motors and simplifies wiring with relay bypass. | |
| Smart Manhole Cover Low-cost smart manhole cover with IoT for real-time monitoring and efficient urban infrastructure. | |
| Wireless Spirometer Wireless spirometer tracks lung health metrics with Bluetooth/Wi-Fi connectivity and NFC charging. | |
| Ki Wireless Power Transceiver System (Tx) A high-efficiency Ki wireless power transceiver system (Tx) with NFC, smart control, and scalable design. | |
| Ki Wireless Power Receiver System (Rx) A high-efficiency Ki wireless power receiver system (Rx) with NFC, smart control, and scalable design. | |
| Mid-Range Smart Lock Designed to Support Aliro – New In-Development Standard The smart lock platform is designed to support Aliro and offers secure access and optimized power usage. | |
| Smart BBQ Thermometer Smart BBQ thermometer offers real-time temperature monitoring and wireless connectivity for safer, perfectly cooked meals. | |
| Industrial Programmable Logic Controller (PLC) Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs. |
Additional Applications
- Medical applications
- Disposables
- Beacons
- Proximity tags and trackers
- Wireless sensor nodes
- Smartwatches
- Human interface devices
- Toys
- Industrial appliances
Applied Filters: