Skip to main content

Smart BBQ Thermometer

Overview

Description

BBQ enthusiasts and home cooks value precision in cooking, especially for meats. A smart, connected thermometer allows users to monitor cooking temperatures in real time without hovering over the grill. Alerts are sent to a device, such as a smartphone, when target temperatures are reached, reducing the risk of overcooking or undercooking and enhancing food safety.

This BBQ thermometer design elevates the cooking experience by enabling smart connectivity via a Wi-Fi and Bluetooth® Low Energy (LE) module or Bluetooth LE SoC, allowing the thermometer to connect to a smartphone and send alerts when optimal cooking temperatures are reached. The system consists of a base station and a sensor probe (placed or inserted into the product being cooked) that communicates wirelessly, enhancing overall safety and user experience. To maximize durability and safety, the temperature probe is completely sealed (with no connectors) and is wirelessly recharged using NFC wireless charging when placed on the base station. The base station can either be connected to a power supply or charged wirelessly via NFC technology, using Renesas' universal NFC wireless charger.

Our alternative design features a wired connection between the base and the sensor while still retaining the smart connectivity and communication interface to send alerts to a phone app.

System Benefits:

  • Real-time temperature monitoring to track and visualize cooking temperature enables precise control and perfectly cooked dishes every time.
  • Fully sealed and durable wireless design for power and communication provides a safer and more streamlined cooking experience.
  • Low-power Wi-Fi and Bluetooth LE modules offer longer battery life and low power consumption in a convenient form factor to extend operation and use time between charges.
    • Globally recognized certifications for safety and reliability by the FCC, IC, CE, and others reduce development time and enhance time to market.

Comparison

Applications

  • BBQ thermometer
  • Remote temperature monitoring for cooking

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud

Thermometer with Wireless Sensor

WS025-1 Sheet.436 Wi-Fi & Bluetooth Module Wi-Fi & Bluetooth Module Wi-Fi & Bluetooth Module Circle Circle.147 Antenna Sheet.218 Sheet.219 Sheet.220 Sheet.221 Sheet.222 Circle.203 Sheet.227 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 32 kHz 32 kHz 32 kHz Connector Line.132 Connector Line.135 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 40 MHz 40 MHz 40 MHz Connector Line.146 Connector Line.148 Vdd Vdd Vdd I2C I2C I2C Wi-Fi PHY Wi-Fi PHY Wi-Fi PHY BT5 PHY BT5 PHY BT5 PHY Connected signals line.250 Connector Line.251 GPIO GPIO GPIO SPI SPI SPI GPIO.254 GPIO GPIO RTC RTC RTC RF Osc. RF Osc. RF Osc. GPIO.257 GPIO GPIO GPIO.258 GPIO GPIO Sheet.435 Bluetooth SoC Bluetooth SoC Bluetooth SoC Vdd Vdd Vdd GPIO GPIO GPIO I2C I2C I2C ADC ADC ADC RTC RTC RTC RF Osc. RF Osc. RF Osc. BT5 PHY BT5 PHY BT5 PHY QSPI QSPI QSPI GPIO1 GPIO GPIO GPIO2 GPIO GPIO Connector Line.21 Sheet.48 NFC Coil NFC Coil NFC Coil NFC Coil Sheet.51 Transformer.324 Line.841 Line.842 Sheet.55 Inductor.300 Sheet.57 Sheet.58 Sheet.59 Connector Line Connector Line.22 Sheet.277 NFC Coil NFC Coil NFC Coil NFC Coil Sheet.280 Transformer.324 Line.841 Line.842 Sheet.284 Inductor.300 Sheet.286 Sheet.287 Sheet.288 Connector Line Connector Line.22 Sheet.434 NFC Charger NFC Charger NFC Charger I2C I2C I2C GPIO0 GPIO0 GPIO0 Vddio Vddio Vddio Vddc Vddc Vddc Sheet.432 NFC Charger NFC Charger NFC Charger I2C I2C I2C GPO0 GPO0 GPO0 Vdbat Vdbat Vdbat Vddc Vddc Vddc Sheet.433 NFC-Charger NFC Charger NFC Charger Sen+IRQ Sen+IRQ Sen+IRQ SPI SPI SPI Vddio Vddio Vddio Vddc Vddc Vddc Connector Line.314 Connector Line.249 Connector Line.257 Connector Arrow.223 Connector Arrow.338 Connector Arrow.224 Connector Line.226 Connector dotted line Connected signals line.72 Connector Line Buck/Boost Buck/Boost Buck/Boost Air Quality Sensor Air Quality Sensor Air Quality Sensor Connector Arrow Connector Arrow.38 Alternative 5V DC Power Supply instead of NFC WLC Alternative 5V DC Power Supply instead of NFC WLC Alternative 5V DC Power Supply instead of NFC WLC Connector Arrow.41 Connected signals line #load-switch-1 Load Switch Load Switch Battery 1-Cell Sheet.25 Sheet.26 Line 1pt.1552 Line 1pt.1583 Ground.29 Sheet.30 Sheet.31 Connector Line.35 Connector Line.36 Li-ion Li-ion Battery Li-ionBattery NFC Coil NFC Coil NFC Coil Sheet.12 Transformer.324 Line.841 Line.842 Sheet.16 Inductor.300 Sheet.18 Sheet.19 Sheet.20 Connector Line.22 Touch Key Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Bi-directional Bi-directional.153 Load-Switch Load Switch Load Switch Connected signals line.158 Vertical Wire Bundle 2 2 2 Sheet.161 Horizontal Wire Bundle Communication Lines B.795 2 2 2 Connector Arrow.165 Connected signals arrow Connector Arrow.167 3.3V 3.3V 3.3V Connected signals line.169 Vertical Wire Bundle.170 4 4 4 Sheet.172 Vertical Wire Bundle.173 2 2 2 Sheet.175 Connector dotted arrow Active Mode Active Mode Active Mode Diode - LED Sheet.179 Sheet.180 Sheet.181 Sheet.182 Sheet.183 Darlington.651 Sheet.185 Darlington.254 Connector Line.189 Ground Sheet.191 Sheet.192 Connector Line.193 User LEDs User LEDs User LEDs Vertical Wire Bundle.197 N N N Sheet.199 PHY PHY: Wi-Fi and/or Bluetooth Low Energy Protocol: Matter or Pr... PHY: Wi-Fi and/or Bluetooth Low Energy Protocol: Matter or Proprietary User Buttons User Buttons User Buttons Sheet.213 Tablet Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Smartphone UI Smartphone UI Smartphone UI Sheet.214 Laptop PC GUI PC GUI PC GUI Buck Boost Buck/Boost Buck/Boost Contact with Thermometer Base Contact with Thermometer Base Contact with Thermometer Base Connector Arrow.262 Load Switch.264 Load Switch Load Switch Battery 1-Cell.265 Sheet.266 Sheet.267 Line 1pt.1552 Line 1pt.1583 Ground.270 Sheet.271 Sheet.272 Connector Line.273 Connector Line.274 liion Li-ion Battery Li-ionBattery Connector Arrow.302 3.3 V 3.3V 3.3V Diode - LED.304 Sheet.305 Sheet.306 Sheet.307 Sheet.308 Sheet.309 Darlington.651 Sheet.311 Darlington.254 Ground.315 Sheet.316 Sheet.317 Connector Line.318 User LEDs.319 User LEDs User LEDs User Button User Button User Button Capacitor Non-polarized Sheet.326 Sheet.327 Sheet.328 Sheet.329 Ground.214 Sheet.331 Sheet.332 Connector Line.333 Connected signals line.334 SuperCap SuperCap < 5.5Vmax SuperCap< 5.5Vmax Wired Charging Wired Charging Wired Charging Wireless Charging Wireless Charging Wireless Charging Load Switch Load Switch Load Switch Connected signals arrow.344 Connector Arrow.230 ActiveMode Active Mode Active Mode GreenPAK GreenPAK GreenPAK Temperature Sensor Temperature Sensor Temperature Sensor Bi-directional.350 Label Text 10pt.1046 N N Sheet.353 Connector Arrow.239 Connector Arrow.240 QSPI Flash QSPI Flash QSPI Flash SPST NO Switch Sheet.358 Sheet.359 Sheet.360 Sheet.361 Sheet.362 Sheet.363 Ground.251 Sheet.366 Sheet.367 Connector Line.254 2.4 GHz Antenna 2.4 GHz Antenna 2.4 GHz Antenna Bi-directional.260 Vertical Wire Bundle.382 Label Text 10pt.1046 N N Sheet.384 Sheet.385 Sheet.386 Sheet.387 Sheet.388 Sheet.389 Sheet.390 Sheet.391 Sheet.392 32 kHz 32 kHz 32 kHz Connector Line Circle Connector Line.135 Sheet.398 Sheet.399 Sheet.400 Sheet.401 Sheet.402 Sheet.403 Sheet.404 Sheet.405 40 MHz 40 MHz 40 MHz Connector Line Circle Connector Line.135 Connector dotted double arrow Connected signals dotted arrow Dotted Line Line Dotted Arrow Connector 1.160 WS025-1 & WS025-2 WS025-1 WS025-1
Exiting Interactive Block Diagram

Thermometer with Wired Sensor

WS025-3 Sheet.348 Wi-Fi & Bluetooth Module Wi-Fi & Bluetooth Module Wi-Fi & Bluetooth Module Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Label Text 10pt.262.130 Connector Line.132 Circle.134 Connector Line.135 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Label Text 10pt.262.145 Connector Line.146 Circle Connector Line.148 32 kHz 32 kHz 32 kHz 40 MHz 40 MHz 40 MHz Antenna Sheet.329 Sheet.330 Sheet.331 Sheet.332 Sheet.333 Wi-Fi PHY Wi-Fi PHY Wi-Fi PHY BT5 PHY BT5 PHY BT5 PHY Connected signals line.250 Connector Line.251 Vdd Vdd Vdd I2C I2C I2C GPIO GPIO GPIO ADC ADC ADC GPIO4 GPIO GPIO RTC RTC RTC RF Osc. RF Osc. RF Osc. GPIO2 GPIO GPIO GPIO3 GPIO GPIO Sheet.347 NFC Charger NFC Charger NFC Charger I2C I2C I2C GPO0 GPO0 GPO0 Vdbat Vdbat Vdbat Vddc Vddc Vddc Connector Line.189 Connector dotted line Connector Line.259 Connector Arrow.255 Connector Arrow.254 Connector Line Buck/Boost Buck/Boost Buck/Boost Air Quality Sensor Air Quality Sensor Air Quality Sensor Connector Arrow Connector Arrow.38 Load Switch Load Switch Load Switch Battery 1-Cell Sheet.25 Sheet.26 Line 1pt.1552 Line 1pt.1583 Ground.29 Sheet.30 Sheet.31 Connector Line.35 Connector Line.36 Li-ion Li-ion Battery Li-ionBattery Sheet.23 NFC Coil NFC Coil NFC Coil NFC Coil Sheet.12 Transformer.324 Line.841 Line.842 Sheet.16 Inductor.300 Sheet.18 Sheet.19 Sheet.20 Connector Line Connector Line.22 Touch Key Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Load-Switch Load Switch Load Switch Connected signals line.158 Vertical Wire Bundle Label Text 10pt.1046 2 2 Sheet.161 Horizontal Wire Bundle Communication Lines B.795 2 2 2 Connector Arrow.167 3.3V 3.3V 3.3V Connected signals line.169 Active Mode Active Mode Active Mode Diode - LED Sheet.179 Sheet.180 Sheet.181 Sheet.182 Sheet.183 Darlington.651 Sheet.185 Darlington.254 WS025-3 WS025-3 WS025-3 Ground Sheet.191 Sheet.192 Connector Line.193 Label Text 10pt.194 User LEDs User LEDs Vertical Wire Bundle.197 N N N Sheet.199 User Buttons User Buttons User Buttons Sheet.213 Tablet Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Smartphone UI Smartphone UI Smartphone UI Sheet.214 Laptop PC GUI PC GUI PC GUI Connected signals line.216 OLED Sheet.219 (128*64) (128*64) (128*64) Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.225 Sheet.226 Sheet.227 Sheet.228 Sheet.229 Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Sheet.239 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Connector Arrow.253 Connector Arrow.257 Connected signals arrow Vertical Wire Bundle.260 N N N Sheet.262 Connector Arrow.264 GreenPAK GreenPAK GreenPAK Temperature Sensor Temperature Sensor Temperature Sensor Bi-directional Vertical Wire Bundle.250 N N N Sheet.252 Connector 1.160 Power + Signal Power + Signal Silicon Hi-Temp Cable Power + SignalSilicon Hi-Temp Cable Clock + Settings Clock + Settings Clock + Settings Bi-directional.225 Circle.203 PHY PHY: Wi-Fi and/or Bluetooth Low Energy Protocol: Matter or Pr... PHY: Wi-Fi and/or Bluetooth Low Energy Protocol: Matter or Proprietary
Exiting Interactive Block Diagram