Skip to main content
Renesas Electronics Corporation

Wireless Spirometer

Overview

Description

A spirometer is a device designed to measure the volume of air inhaled and exhaled by the lungs. It is essential for assessing and improving lung health, especially for individuals with COPD, asthma, allergies, or other respiratory conditions. These measurements are crucial for the early detection of health anomalies and for training the lungs to overcome breathing challenges.

This wireless spirometer tracks key lung health indicators, including FEV1, peak flow (L/min), total lung capacity, and detailed inhalation/exhalation patterns over time. With seamless connectivity to a user-friendly GUI via Bluetooth® or Wi-Fi, it enables real-time monitoring and easy data sharing with medical professionals. NFC charging ensures a fully wireless and hassle-free experience.

System Benefits:

  • Bluetooth and Wi-Fi support for secure data transfer, storage, and remote evaluation, ensuring accessibility for both users and healthcare providers.
  • Flexible charging options for the integrated Li-ion battery via USB or NFC Wireless Charging (WLC).

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS035: WEB3.3V/500mAmax3.3V/500mAmax3.3V/500mAmaxConnector Arrow.214Sheet.174CrystalSheet.176Sheet.177Sheet.178Sheet.179Sheet.180Sheet.181Sheet.182Line.188Line.189Connector ArrowConnector Arrow.68Connector Arrow.252Connector Line.191Sheet.2CrystalSheet.4Sheet.5Sheet.6Sheet.7Sheet.8Sheet.9Sheet.10Line.188Line.189Sheet.13Transformer Inductor Coreless (Air conductor)Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Sheet.21Sheet.22Sheet.23LineLine.34Sheet.26Transformer Inductor Coreless (Air conductor)Sheet.28Sheet.29Sheet.30Sheet.31Sheet.32Sheet.33Sheet.34Sheet.35Sheet.36LineLine.34NFC WLCNFC WLCNFC WLCUniversal NFC ChargerUniversal NFC ChargerUniversal NFC ChargerProtection CircuitProtection CircuitProtection CircuitUSB-CUSB-CUSB-CUSB-CSheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Line Bi-directionalLoad SwitchLoad SwitchLoad SwitchBuck-BoostBuck-BoostBuck-BoostBattery 1-CellSheet.66Sheet.67Line 1pt.1552Line 1pt.1583GroundSheet.71Sheet.72Connector LineLineLi-ion BatteryLi-ion BatteryLi-ionBatteryConnector Line.70Alternative USB 5VDC Supply instead of NFC WLCAlternative USB 5VDC Supply instead of NFC WLCAlternative USB 5VDC Supply instead of NFC WLCMains or Battery PoweredMains or Battery PoweredMains or Battery PoweredLine ArrowBi-directionalHorizontal Wire BundleCommunication Lines B.795 222LaptopLEDs RGB LED RedSheet.97Sheet.98 LED BlueSheet.100Sheet.101 LED GreenSheet.103Sheet.104AntennaSheet.112Sheet.113Sheet.114Sheet.115Sheet.116Bi-directional.131Load SwitchLoad SwitchLoad SwitchAir Flow SensorAir Flow SensorAir Flow SensorTemp & Humidity SensorTemp & Humidity SensorTemp & Humidity SensorTouch KeySheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131OLEDSheet.133Label Text 10pt.160Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Sheet.142Sheet.143Sheet.144Sheet.145Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Sheet.151Sheet.152Sheet.153Sheet.154Sheet.155Sheet.156Sheet.157Sheet.158Sheet.159Connector Arrow.175Connected signals arrowWS035WS035WS035Bi-directional.180Vertical Wire Bundle222Sheet.168Connector dotted lineDotted Line32MHz32MHz32MHz32kHz32kHz32kHzPHY: BLE and/or Wi-Fi Protocol: Matter or proprietaryPHY: BLE and/or Wi-Fi Protocol: Matter or proprietaryPHY: BLE and/or Wi-Fi Protocol: Matter or proprietaryDotted Line.188TabletSheet.106Sheet.107Sheet.108Sheet.109Sheet.110Bi-directional.199Vertical Wire Bundle.200333Sheet.202Bi-directional.204Vertical Wire Bundle.205nnnSheet.207Bi-directional.209Vertical Wire Bundle.210444Sheet.212Connector Arrow.215Connected signals arrow.216Connector Arrow.219Line.222Bi-directional.224Vertical Wire Bundle.225222Sheet.227Vertical Wire Bundle.228 222Sheet.230Connector Arrow.231Connector 1.160Active ModeActive ModeActive ModeLine.253Connected signals arrow.252*For Wi-Fi+BLE modules, external crystals are not required*For Wi-Fi+BLE modules, external crystals are not required*For Wi-Fi+BLE modules, external crystals are not requiredSheet.256NFC ChargerNFC ChargerNFC ChargerVddcVddcVddcVdbatVdbatVdbatGPIO0GPIO0GPIO0I2CI2CI2CSheet.257Bluetooth Low EnergyBluetooth Low EnergyBluetooth Low EnergyVddVddVddUARTUARTUARTPHYPHYPHYRF Osc.*RF Osc.*RF Osc.*RTC*RTC*RTC*Sheet.296MCUMCUMCUVddVddVdd I2CI2CI2C USBUSBUSBUARTUARTUARTGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIO I2CI2CI2C
Exiting Interactive Block Diagram

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?