Skip to main content

Overview

Description

Designed exclusively for V850ES/Fx2, this simulator achieves high-speed simulation of CPU functions (instructions) and peripheral functions.

In addition to simulating the CPU operation itself, this product can simulate target system operation including the built-in peripheral units and interrupts.

Features

  • In addition to execution of MCU instructions, this product can simulate the built-in peripheral functions such as timer, ports, and serial IO.
  • Simulation of a simplified target system is also supported.
  • Improvements from SM850
    • Increased simulation speed
    • Improved operability of input/output panel window
    • Serial Window supported for enabling the simulation of serial transmission

Release Information

Downloads are not provided.

Operating Environment

Target Devices