Skip to main content

Overview

Description

This simulator enables source-level debugging of applications on Product Manager PM+ even before the target system becomes available.

Features

  • Can be used with the same operability as that of the debugger for 78K0 MCU.
  • In addition to simulating the CPU operation itself, this product can simulate target system operation including the built-in peripheral units and interrupts.
  • Provides various simulation functions such as displaying the signal data of specified pins in waveform or constructing pseudo-target system using the panel function.

Release Information

This product is included in the software package SP78K0.

  • Instruction simulator for 78K0 [SM+ for 78K0]
  • Instruction simulator for 78K0 [SM78K0]

Operating Environment

Target Devices