Skip to main content
Order Now

Overview

Description

Renesas Electronics Corporation

Category: Communication

For the Synergy MCU configured as a Communications Device Class (CDC) device to be recognized by the Windows® (7/8/10) host PC, the Synergy signed USB CDC driver must be installed on the Windows host PC.

The Synergy signed USB CDC driver supersedes all previous versions of the Synergy USB CDC drivers. The driver package consists of the catalog (.cat) and installation information (.inf) files along with an application note with instructions for installing the Synergy signed USB CDC drivers on the Windows host PC.

The Synergy signed USB driver is created with the following USB Vendor and Product ID:

  • Vendor ID: 045B
  • Product ID: 5300 (dedicated for Synergy USB CDC class)
  • Class Code: Miscellaneous

Release Information

USB CDC Drivers v 0.1

Current Public Release

Release Date: 2018-04-12

MD5: b405aee4c406534f52014fc6367fe78d

Target Devices

Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 619 KB
1 item

Documentation

Type Title Date
Application Note PDF 616 KB
1 item