Area Where Lead is to be Eliminated
Lead will be eliminated from two general areas according to the package type: the external surface treatment of the lead, and the solder balls of BGAs.
Surface-mount type (lead type)
Surface-mount type (BGA type)
Through-hole type (lead type)
Surface-mount type (non-lead type)n
Lead-Free Specification of Package Leads
panorama_fish_eye: Lead-free specification
Surface-mount type (SMD)
Package | Lead-free specification | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Name | Appearance | Sn-Bi plating | Sn plating | Sn-Cu plating | Ni/Pd/Au plating | Sn-Cu dip | Sn-Ag-Cu balls | Ni/Au plating | Au plating | |
IC, LSI | QFP TQFP LQFP HQFP | ![]() | panorama_fish_eye | panorama_fish_eye | panorama_fish_eye | panorama_fish_eye | ||||
SOP TSOP (1) TSOP (2) TSSOP HSOP | ![]() | panorama_fish_eye | panorama_fish_eye | panorama_fish_eye | panorama_fish_eye | |||||
SOJ QFJ | ![]() | panorama_fish_eye | panorama_fish_eye | |||||||
QFN | — | panorama_fish_eye | panorama_fish_eye | panorama_fish_eye | panorama_fish_eye | |||||
BGA TFBGA HBGA | ![]() | panorama_fish_eye | ||||||||
LGA | ![]() | panorama_fish_eye | ||||||||
Discrete | Mini-mold | ![]() | panorama_fish_eye | panorama_fish_eye | ||||||
UPAK DPAK(S) LDPAK(S) MPAK | ![]() | panorama_fish_eye | ||||||||
LFPAK WPAK | ![]() | panorama_fish_eye | panorama_fish_eye | |||||||
URP UFP | ![]() | panorama_fish_eye | ||||||||
Module type (MCM) Ceramic type package | ![]() ![]() | panorama_fish_eye | ||||||||
Hollow plastic mold | ![]() | panorama_fish_eye |
Through-hole type (THD)
Package | Lead-free specification | |||||||
---|---|---|---|---|---|---|---|---|
Name | Appearance | Sn-Bi plating | Sn plating | Sn-Cu plating | Ni/Pd/Au plating | Sn-Cu dip | Sn-Ag-Cu dip | |
IC, LSI | DIP SDIP | ![]() | panorama_fish_eye | panorama_fish_eye | panorama_fish_eye | panorama_fish_eye | panorama_fish_eye | |
ZIP | ![]() | panorama_fish_eye | panorama_fish_eye | |||||
Discrete | Radial type (transistors) | ![]() | panorama_fish_eye | panorama_fish_eye | panorama_fish_eye | |||
TO-92 TO-220 TO-3P | ![]() | panorama_fish_eye | panorama_fish_eye | |||||
TO-251 TO-262 | ![]() | panorama_fish_eye | panorama_fish_eye | |||||
TO-3PFM DPAK(L) LDPAK(L) | ![]() | panorama_fish_eye | ||||||
DO-35 MHD | ![]() | panorama_fish_eye |
Related Information
EU RoHS Identification on Packaging Label (subject to variations based on the shipment site)
Products compliant with lead-free RoHS Directive can be identified on packaging labels.
"Pb-Free T." is shown on the label inside the box.
"Pb-Free T." is JEITA Standard Marking and stands for Pb-Free Terminals.
Legacy Intersil products comply with JEDEC J-STD-609 standard for RoHS compliance labeling.