Skip to main content

Raptor R-Car V4H High-Performance AI SOM

Overview

Description

Raptor high-performance System-on-Module (SoM) is a ready-to-use module that is optimized to accelerate the development of cost-effective ADAS applications, and simplify mass production. Powered by the Renesas R-Car V4H System-on-Chip (SoC) with 4 Arm® Cortex®-A76 cores and 3 Arm® Cortex®-R52 cores, along with an integrated Image Signal Processor (ISP), its built-in AI engine delivers up to 34 TOPS (Dense) deep learning performance, while the IMG AXM-8-256 Graphics Processing Unit (GPU) achieves over 150 GFLOPS of computing power. Developers can easily design new carrier board hardware, and seamlessly scale through SoC upgrades with the support of a wide range of automotive interfaces, including camera I/F, display, Ethernet AVB, PCIe, USB, and CAN, etc. 

Image

Features

  • Enable developers to build cost-effective AD/ADAS application system; simplify and shorten the development cycle.
  • Provide ready-to-use SoM hardware module at 70x70mm dimension, and software reference.
  • Reference carrier board provides a wide range of automotive interfaces including camera I/F, Ethernet AVB, PCIe, USB
  • Dimensions of the reference carrier board is 350x280mm.
  • Design data of reference carrier board can be used for user board development.

Comparison

Applications

  • ADAS Applications
  • Surround View with 3D Visualization
  • Side Camera Monitor System (S-CMS)
  • Center Camera Monitor System (C-CMS)
  • Camera-based Blind Spot Detection (BSD)
  • Blind Spot Information System (BSIS)
  • Automatic Parking
  • Moving Off Information System (MOIS)
  • Driver Monitoring System (DMS)
  • Occupant Monitoring System (OMS)
  • Robotics
  • Industrial Applications