Skip to main content

MCI-HV-1 Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor

Apr 3, 2024

This video introduces the MCI-HV-1 Renesas Flexible Motor Control Inverter Board for 100V/200V three-phase BLDC/Induction motors. The board comes equipped with protective features including overvoltage and overcurrent detection, inrush current prevention, and bus voltage discharge functionality for power cut-offs.

 

Related Resources

CPU board (MCB-RA6T2)

Communication board (MC-COM)