This video provides an overview of IDT's programmable clock generators 5P49V5907 and 5P49V5908 featuring the fifth generation of programmable clock technology (VersaClock® 5). With additional outputs supporting PCI Express® timing, these devices present a blend of low power, flexibility, and high performance suitable for a wide range of applications including performance consumer, networking, industrial, computing, and data communications. For more information, visit the Programmable Clocks page.
Aug 17, 2019