The Renesas Ethernet TSN demonstrator aims to visualize the network key performance indicators: THROUGHPUT - LATENCY - JITTER in a TSN type of deterministic Ethernet framework. Its intention is to demonstrate and evaluate the effect and benefit of IEEE 802.1 TSN protocol features such as frame preemption, ingress policing, time-aware shaping, and many more. KEY FEATURES TSN DEMONSTRATOR: CAN[FD] Ethernet gateway, 100Mbps/1Gbps smart switch, 802.1AS/1588 – time synchronization, 802.1Qav – credit-based shaping, 802.1Qbu/802.3br – preemption, 802.1Qbv – time-aware shaping, 802.1Qci – per-stream filtering and policing, 802.1Qch – cyclic queuing, 802.1AE MAC-SEC – payload encryption, 1722a CAN tunneling
Jun 22, 2018