New RA2E2 Group Based on Arm® Cortex®-M23 Core Are Optimized for Space-Constrained, Energy Sensitive IoT Endpoint, Wearable, Medical, Industrial Automation and Other Consumer and Home Appliance Applications
TOKYO, Japan ― Renesas Electronics Corporation (TSE:6723), a premier supplier of advanced semiconductor solutions, today introduced a new Group within its 32-bit RA Family of microcontrollers (MCUs). The RA2E2 Group, based on the latest Arm® Cortex®-M23 core, offers a unique combination of extremely low power consumption, a set of excellent peripherals targeted at IoT endpoint applications, and space-saving packaging options including a tiny 16-pin WLCSP (Wafer Level Chip Scale Package) device measuring only 1.87 x 1.84 mm. The new 48-MHz RA2E2 Group enables fast design cycles and easy upgrades to other RA Family devices.
The RA2E2 Group MCUs are designed to address the needs of demanding IoT endpoint applications, including wearables, medical devices, appliances and industrial automation. They offer the industry’s lowest operating power in their class, consuming only 81uA/MHz in active mode with software standby current of only 200nA with fast wakeup. The new devices also support an extremely wide temperature range of Ta = -40/+125°C for harsh IoT operating environments. The RA2E2 Group supports an I3C bus interface and integrates cost-saving peripheral functions, including an on-chip oscillator with precision of +/-1%, power on reset and low voltage detector, EEPROM, and a temperature sensor.
The Renesas RA Family includes over 160 parts ranging from 48MHz to 200MHz. The RA Family MCUs offer industry-leading power consumption specifications, a very wide range of communications options, and best-in-class security options, including Arm TrustZone® technology. All RA devices are supported by the Renesas Flexible Software Program (FSP) that includes highly efficient drivers and middleware to ease the implementation of communications and security. The FSP’s GUI simplifies and accelerates the development process. It enables flexible use of legacy code as well as easy compatibility and scalability with other RA Family devices. Designers using FSP also have access to the extensive Arm ecosystem, offering a wide range of tools that help speed time-to-market, as well as Renesas’ extensive partner network.
“We see increasing demand for 32-bit MCUs in low-pin-count IoT endpoint applications, and the RA2E2 Group addresses that market need with the right features and performance,” said Roger Wendelken, Senior Vice President in the IoT and Infrastructure Business Unit at Renesas. “Our RA family now offers solutions from 16- to 176-pins and from 48- to 200-MHz performance, all supported by our FSP that enables easy and fast transition of design IP between different devices.”
RA2E2 MCU Group
The RA2E2 Group includes nine different devices, spanning from 16-pin to 24-pin packages, and from 16KB to 64KB of flash memory along with 8KB of SRAM. The devices also include 2KB of data flash memory, a feature that other low-pin count devices don’t provide. They are also the only MCUs in their class to offer an I3C bus interface, delivering high-speed communications of 4.6 Mbps while significantly reducing power consumption. The RA2E2 Group delivers leading security features as well, including a cryptography accelerator (AES256/128), a True Random Number Generator (TRNG) and memory protection units.
Key Features of the RA2E2 Group
- 48 MHz Arm Cortex-M23 CPU core
- Integrated flash memory options from 16KB to 64KB; 8KB RAM, and 2K data flash
- Package options from a tiny 16-WLCSP to 20- and 24-pin QFN
- Low power operation: 81uA/MHz in active mode with software standby current of only 200nA with fast wakeup
- I3C bus interface for higher communication speed
- Support for wide temperature range: Ta = -40/+125°C for harsh IoT operating environments
- Security features including cryptography accelerator, TRNG and memory protection units
- Wide operating voltage range of 1.6V to 5.5V
- System costs reduction features
- High precision (+/- 1.0%), high speed on-chip oscillator
- Power on reset and Low Voltage detector
- EEPROM
- High current drive port and 5V tolerant I/O
- Temperature sensor
Renesas has combined the RA2E2 MCUs and other RA MCUs with complementary analog and power offerings that work together seamlessly to create Winning Combinations that speed design cycles and reduce customer risk for a variety of applications. Examples of Winning Combinations featuring the RA2E2 devices include the DDR5 Gaming DIMM Solution for addressable LED control, among others. Renesas offers more than 250 Winning Combinations with compatible devices for a wide range of applications and end products. They can be found at renesas.com/win.
Availability
The RA2E2 Group is available today. To help engineers get started, Renesas is offering the EK-RA2E2 Evaluation Kit. More information about the RA2E2 MCU Group, including the ability to order the new evaluation kit, is available at renesas.com/RA2E2.
About Renesas Electronics Corporation
Renesas Electronics Corporation (TSE: 6723) delivers trusted embedded design innovation with complete semiconductor solutions that enable billions of connected, intelligent devices to enhance the way people work and live. A global leader in microcontrollers, analog, power, and SoC products, Renesas provides comprehensive solutions for a broad range of automotive, industrial, infrastructure, and IoT applications that help shape a limitless future. Learn more at renesas.com. Follow us on LinkedIn, Facebook, Twitter, YouTube and Instagram.
(Remarks). Arm, Arm Cortex and TrustZone are trademarks or registered trademarks of Arm Limited in the EU and other countries. All names of products or services mentioned in this press release are trademarks or registered trademarks of their respective owners.
The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.