Overview
Description
A feeder terminal unit (FTU) is a device used to remotely monitor the voltage, current, active power, and reactive power status of high-voltage power lines. It measures and stores data, which is then uploaded to a central location via Ethernet, GPRS, or PLC. In the event of abnormal power directions, the FTU takes immediate action, including disconnecting the power and reporting the error.
System Benefits:
- Integrated power system simplifies customer design.
- High-accuracy humidity sensor enhances environmental monitoring capabilities.
- MCU provides a direct-access storage device (DASD), offering flexibility to fulfill customized algorithms.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
MCU
Recommended Products
MCU
Recommended Products
EEPROM
Recommended Products
Temperature Sensor
Recommended Products
Buck Regulator
Recommended Products
PFC Controller
Recommended Products
PWM Controller
Recommended Products
Buck-Boost Controller
Exiting Interactive Block Diagram