High collector-to-emitter voltage photocouplers (optocouplers) are optically coupled isolators containing a GaAs infrared light-emitting diode and an NPN silicon Darlington-connected phototransistor. The isolation voltage during input and output and the voltage between the collector and the emitter of the transistor are both high.
Product Selector: High Collector to Emitter Voltage
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product Selector