Skip to main content
Order Now

Overview

Description

The SLG47004 is an AnalogPAK programmable mixed-signal IC with operational amplifiers, digital rheostats, EEPROM, and a wide set of analog and digital macrocells.

SLG47004 builds upon the flexibility of the GreenPAK’s traditional mixed-signal solution by integrating a mix of advanced analog features including op amps with programmable bandwidth, 10-bit digital rheostats, analog switches, and a chopper analog comparator. The unique Auto-Trim feature highlights the ability of this GreenPAK device to periodically tune its rheostat value to either compensate for system error sources or reconfigure circuit parameters. The SLG47004 provides dynamic Power Down control for all analog and digital blocks to optimize power consumption performance. Common applications include sensor interfaces, ADC analog front-ends, configurable amplifiers, tunable filters, and a variety of other analog circuits. This multi-time programmable solution is built into a tiny 3mm x 3mm package.

Macrocells Overview

  • Two general-purpose op amps with configurable bandwidth
    • Instrumentation amplifier mode including third internal op amp
  • Two 10-bit 100kΩ digital rheostats with optional potentiometer mode
  • Two SPST analog switches
  • Three analog comparators
    • Two low power general-purpose rail-to-rail analog comparators (ACMPxL)
    • One low offset chopper comparator
  • Three oscillators (OSC):
    • 2.048kHz oscillator
    • 2.048MHz oscillator
    • 25MHz oscillator
  • Thirteen combination function macrocells
    • Three selectable DFF/LATCH or 2-bit LUTs
    • One selectable programmable pattern generator or 2-bit LUT
    • Seven selectable DFF/LATCH or 3-bit LUTs
    • One selectable pipe delay or ripple counter or 3-bit LUT
    • One selectable DFF/LATCH or 4-bit LUT
  • Seven multi-function macrocells
    • Six selectable DFF/LATCH or 3-bit LUTs + 8-bit delay/counters
    • One selectable DFF/LATCH or 4-bit LUT + 16-bit delay/counter
  • I2C serial communication interface
  • Analog temperature sensor
  • 2-kbit (256 x 8) I2C-compatible (2-wire) serial EEPROM emulation with software write protection
  • Power on Reset (POR)

Features

  • User-defined Auto-Trim procedure for two independent analog channels
  • Event-triggered memory self-programming routine for digital rheostats
  • In system programmability
  • Multiple time programmable memory
  • Configurable Power Down option for all analog and digital macrocells
  • Wide range power supply
  • 2.5V (±4%) to 5V (±10%)
  • Low current consumption
  • Operating temperature range: -40 °C to 85 °C
  • RoHS compliant/Halogen-free
  • Package: STQFN-24 (3.0mm x 3.0mm x 0.55mm, 0.4mm pitch)

Comparison

Applications

  • Pressure sensor interfaces
  • Photodetector interfaces (transimpedance amplifiers, TIA)
  • Force Sensitive Resistor (FSR) sensor interface
  • Programmable Gain Amplifiers (PGA)
  • Instrumentation amplifiers (in-amp)
  • Sample and hold circuits
  • Portable and handheld electronics
  • Home appliances and IoT
  • Robotics
  • Other consumer and industrial electronics

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 8.29 MB
PCB Design Files ZIP 25 KB
PCB Design Files ZIP 319 KB
3 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training