Evaluation board for the F2934 High Reliability SP2T RF Switch
The F2934EVB is a fully populated evaluation board that allows the customer to easily evaluate the F2934 High Reliability SP2T RF Switch.
The F2934 is a high reliability, low insertion loss, 50Ω SP2T absorptive RF switch designed for a multitude of wireless and other RF applications. The device covers a broad frequency range from 50MHz to 6000MHz. In addition to providing low insertion loss, the F2934 delivers high linearity and high isolation performance while providing a 50Ω termination to the unused RF input port.
The F2934 uses a single positive supply voltage of 2.75V to 5.25V supporting three states using either 3.3V or 1.8V control logic.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.04 MB | |
Guide | PDF 2.24 MB | |
Product Brief | PDF 506 KB | |
Product Brief | PDF 438 KB | |
Application Brief | PDF 686 KB | |
5 items
|
The F2934EVB is a fully populated evaluation board that allows the customer to easily evaluate the F2934 High Reliability SP2T RF Switch.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
A brief video overview of IDT's (acquired by Renesas) F2972 & F2976 high-performance single-pole, double-throw reflective (SPDT, SP2T) RF switches. They operate from 5MHz to 10GHz, offering an industry-leading mix of low-insertion loss, high isolation, low distortion, and high-power handling.
The IDT devices are specified for use in either 50-ohm or 75-ohm systems, offering versatility for a wide range of markets and applications, including, BTS wireless communications equipment, DOCSIS 3.1 CATV applications, drones, and general-purpose consumer products.
Features include:
Related Resources