Evaluation Board for F2972 High Linearity Broadband SP2T RF Switch
The F2972EVBI is a fully populated evaluation board, enabling easy RF evaluation of the product. It is available in 50Ω or 75Ω terminating impedance.
“Thru”...
The F2972 is a single-pole double-throw (SP2T) reflective RF switch featuring high linearity and wide bandwidth. This device is optimized from 5MHz to 1.8GHz to support downstream cable modem future migration for DOCSIS 3.1 applications and operates at up to 10GHz to support a multitude of wireless RF applications. Superb performance is achieved when used in either 50Ω or 75Ω terminating impedance applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 5.72 MB | |
Guide | PDF 2.24 MB | |
Report | PDF 517 KB | |
Product Brief | PDF 438 KB | |
Product Change Notice | PDF 24 KB | |
Application Brief | PDF 686 KB | |
6 items
|
The F2972EVBI is a fully populated evaluation board, enabling easy RF evaluation of the product. It is available in 50Ω or 75Ω terminating impedance.
“Thru”...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
A brief video overview of IDT's (acquired by Renesas) F2972 & F2976 high-performance single-pole, double-throw reflective (SPDT, SP2T) RF switches. They operate from 5MHz to 10GHz, offering an industry-leading mix of low-insertion loss, high isolation, low distortion, and high-power handling.
The IDT devices are specified for use in either 50-ohm or 75-ohm systems, offering versatility for a wide range of markets and applications, including, BTS wireless communications equipment, DOCSIS 3.1 CATV applications, drones, and general-purpose consumer products.
Features include:
Related Resources