Renesas’ humidity and temperature sensors offer high accuracy, and lowest power with the fastest measurement response time of comparable devices currently on the market.

The HS3xxx and HS4xxx families of relative humidity and temperature sensors feature a ±1.5% RH accuracy. The sensors offer both digital and analog outputs, supply voltage range of 1.8V to 5.5V and waterproof IP67 options. The HS4xxx offers the lowest power consumption with an average of 0.62µA current at 3.3V (one RH + T measurement per second). In addition to high-accuracy and fast response times, the HS3xxx and HS4xxx family features excellent long-term stability of 0.1% RH per year as a result of a robust silicon carbide construction and an innovative design. This improves useful lifetime and lowers effective costs.

Product Selector: Humidity & Temperature Sensors

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 4.58 MB 日本語
Overview PDF 600 KB 日本語
2 items

Videos & Training

HS4xxx Relative Humidity Sensors Overview

Learn about Renesas’ HS4XXX family of relative humidity and temperature sensors provide high accuracy, fast measurement response time, and ultra-low power consumption in a small package size, making them ideal for a wide number of applications ranging from portable devices to products designed for harsh environments

Tools & Resources