Skip to main content

Limiting and Linear Optical Modulator Drivers

Renesas offers a comprehensive portfolio of linear and limiting optical modulator drivers, and transimpedance amplifiers for 100G, 200G and 400G optical networks. Renesas’ advanced integrated circuits use proprietary design topologies to provide the optical communication systems with high-precision signal integrity, low power consumption, and small form factor solutions. Renesas' driver solutions are optimized to interface with the latest lithium niobate and indium phosphide optical modulators, available in both GPPO module and surface mount (SMT) packages.

Optical Modulator Drivers for Long-haul and Metro Networking

Optical communication systems on the line side have been tailored to support the major transition to 100 Gbps data rates and beyond using coherent technology. Using a combination of indium phosphide, gallium arsenide, and silicon germanium technologies, Renesas addresses coherent systems and higher baud-rate applications with optical modulator drivers that consistently deliver excellent output and stability performance, while also minimizing mission-critical parameters, such as power consumption and solution size for CFPx small form factors.

Product Selector: Optical Modulator Drivers

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Videos & Training

GX76474 / GX36420 Driver and TIA for 400G Telecom Optical Networks

An overview of Renesas’ 64 Gbaud GX76474 driver family and GX36420 series Coherent TIAs that combine exceptional analog performance, low power, and high reliability with high bandwidth and configurability to support coherent optical communications, the telecom industry’s fastest growing segment. Both series also cover all the optical modulator technologies currently on the market, including Lithium Niobate, Indium Phosphide, and Silicon Photonics, as well as the industry-standard ICR and TROSA configurations.